15 V Bidirectional Low Capacitance ESD Protection Diode for High Speed Data Lines

Last Shipments

Overview

The ESDL4151 ESD protection diodes are designed to protect high speed data lines from ESD. Low capacitance, high peak pulse current capabilities and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. In addition, the 15 V working voltage of the ESDL4151 protects against shorts to the Vbus line.

  • USB 2.0 D+/- Lines
  • USB 3.0 Tx/Rx Pairs

  • Smartphones
  • Tablets
  • Notebooks
  • Wall Adapters

  • 15 V Working Voltage
  • Fc = 9 GHz
  • High Power Density. 10 A Peak Pulse Current Capability
  • Low Clamping Voltage: 23 V @ 10 A (8x20 us)

Tools and Resources

Product services, tools and other useful resources related to ESDL4151

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDL4151MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN2 1.0x0.6, 0.65P

1

260

REEL

8000

N

USB 2.0

USB 3.0

1

Bidirectional

1.1

15.5 V

15

1

270

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.