Ultra-Low Capacitance ESD Protection Diodes

Overview

The ESDL3552 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, high breakdown voltage, high linearity, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for high−speed data line protection applications.

  • High Speed Data Line Protection
  • USB 2.0, USB 3.0, USB 3.1
  • Industry Leading Capacitance Linearity Over Voltage
  • 0201 Isolated DSN Package: 0.62 mm x 0.32 mm
  • Ultra−Low Capacitance: 0.25 pF
  • Insertion Loss: 0.26 dB @ 5 GHz
  • Stand−off Voltage: 5.0 V
  • Low Leakage: < 50 nA
  • Low Dynamic Resistance: < 1.0 
  • These Devices are Pb−Free, Halogen−Free/BFR−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESDL3552

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDL3552BPFCT5G

Loading...

Active

CAD Model

Pb

A

H

P

X4DFN-3

1

260

REEL

10000

No

USB 2.0

USB 3.0

USB 3.1

2

Bidirectional

0.25

6.5

5

0.05

40

0.62 x 0.32 x 0.20

$0.0484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.