Ultra Low Capacitance ESD Protection Diode for High Speed Data Line

Active

Overview

The ESDL2031 ESD protection diodes are designed to protect high speed data lines from ESD. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protectingvoltage sensitive high speed data lines.

  • USB 3.x
  • MHL 2.0
  • SATA/SAS
  • PCI Express
  • Ultra Low Capacitance (0.40 pF Typ, I/O to GND)
  • Protection for the Following IEC Standards:IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESDL2031

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDL2031MX4T5G

Loading...

Active

View__CAD

Pb

A

H

P

DFN-2

1

260

REEL

10000

No

USB 3.0

1

Bidirectional

0.55

5.1

4

1

64

0.60 x 0.30 x 0.20

$0.0329

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.