Ultra Low Capacitance ESD Protection Diode for High Speed Data Line

Last Shipments

Overview

The ESDL1531 ESD protection diodes are designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. 

  • USB 3.0/3.1
  • MHL 2.0
  • eSATA
  • Low Capacitance (0.15 pF Typ, I/O to GND)
  • Protection for the Following IEC Standards: IEC 61000−4−2 (Level 4)
  • Low ESD Clamping Voltage
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESDL1531

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDL1531MX4T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X4DFN-2

1

260

REEL

10000

No

eSATA 3.0

USB 3.1

1

Bidirectional

0.3

5.5

3.3

1

60

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.