Micro−Packaged Diodes for ESD Protection

Favorite

Overview

The ESD7561 is designed to protect voltage sensitive componentsthat require ultra−low capacitance from ESD and transient voltageevents. It has industry leading capacitance linearity over voltagemaking it ideal for RF applications. This capacitance linearitycombined with the extremely small package and low insertion lossmakes this part well suited for use in antenna line applications forwireless handsets and terminals.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • USB 2.0, USB 3.0
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra−Low Capacitance: 0.3 pF Typ
  • Insertion Loss: 0.05 dB at 1 GHz; 0.21 dB at 3 GHz
  • Low Leakage: < 1 nA
  • Protection for the following IEC Standards:
    ♦ IEC61000−4−2 (ESD): Level 4 ±18 kV Contact
    ♦ IEC61000−4−4 (EFT): 40 A −5/50 ns
    ♦ IEC61000−4−5 (Lightning): 1 A (8/20 ?s)
  • ISO 10605 (ESD) 330 pF/2 k? ±23 kV Contact
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7561N2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

USB 3.0

1

Bidirectional

0.55

16.5

16

0.1

-

Price N/A

More Details

SZESD7561N2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

N

USB 3.0

1

Bidirectional

0.55

16.5

16

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :