Dual Voltage ESD Protection Array

Favorite

Overview

ESD7554 is a 4-channel, low capacitance, dual voltage ESD protection array.

  • USB 2.0 OTG
  • 3 Channels of Low Voltage ESD Protection
  • 1 Channel of High Voltage ESD Protection
  • Provides ESD Protection to IEC6100042 Level 4
  • Low Channel Input Capacitance
  • Minimal Capacitance Change with Temperature and Voltage
  • High Voltage Zener Diode Protects Supply Rail
  • No Need for External Bypass Capacitors

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD7554MUT2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

USB 2.0

4

Unidirectional

1.5

-

3.3

0.1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :