ESD Protection Diodes, Low Capacitance, Bidirectional

Overview

The ESD7481 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high frequency designs such as USB 2.0 high speed and antenna line applications.

  • RF Signal ESD Protection
  • RF Switching, PA, and Antenna ESD Protection
  • Near Field Communications
  • Automobile IVN (In Vehicle Networking)
  • UltraLow Capacitance 0.25 pF
  • Insertion Loss: 0.030 dBm
  • Low Dynamic Resistance < 1Ω
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Low Clamping Voltage
  • Stand−off Voltage: 3.3 V
  • Low Leakage
  • Response Time is < 1 ns
  • SZ Prefix for Automotive and Other Applications Requiring UniqueSite and Control Change Requirements; AEC−Q101 Qualified andPPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESD7481

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7481MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Yes

General I/O

HDMI 1.3/1.4

USB 3.0

1

Bidirectional

0.4

5

3.3

0.05

35

0.62 x 0.32 x 0.29

$0.1006

More Details

SZESD7481MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Yes

General I/O

HDMI 1.3/1.4

USB 3.0

1

Bidirectional

0.4

5

3.3

0.05

35

0.62 x 0.32 x 0.29

$0.1341

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.