30kV Capable Ultra-Low Capacitance 24V ESD Protection

Last Shipments

Overview

The ESD7424 is designed to protect voltage sensitive components that require ultra−low capacitance from ESD and transient voltage events. It has industry leading capacitance linearity over voltage making it ideal for RF applications. This capacitance linearity combined with the extremely small package and low insertion loss makes this part well suited for use in antenna line applications for wireless handsets and terminals.

  • Automotive Active Antenna ESD Protection
  • DTV Antenna
  • Shark-fin Antenna Module
  • Short-pole/micro pole Antenna Module
  • IEC 61000-4-2 (ESD) Level 4 +/-30kV Contact
  • Industry Leading Capacitance Linearity Over Voltage
  • Ultra-Low Capacitance < 1.0pF Max
  • Low Leakage < 1uA
  • ISO 10605 (ESD) 330pF/330Ω +/-30kV Contact

Tools and Resources

Product services, tools and other useful resources related to ESD7424

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7424MUT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

No

General I/O

1

Bidirectional

1

26

24

0.5

-

-

Price N/A

More Details

SZESD7424MUT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

No

General I/O

1

Bidirectional

1

26

24

0.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.