ESD Protection Diodes, Low Capacitance Dual Channel

Last Shipments

Overview

The ESD7272 is designed to protect various IOs and data lines from ESD. The low capacitance and low ESD clamping voltage combined with a high standoff voltage makes this device an ideal solution for protecting various types of ICs without causing signal degradation. The small, cost efficient SOT-23 package allows for easy PCB layout and BOM reduction on multiple pin modules.

  • Sensor Lines
  • PWM Inputs/Outputs
  • General I/Os
  • Automotive Control Units
  • Low Capacitance: < 2.0pF
  • Protection for IEC61000-4-2 (Level 4) & ISO 10605 Standards
  • Low ESD Clamping Voltage

Tools and Resources

Product services, tools and other useful resources related to ESD7272

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7272LT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

General I/O

2

Unidirectional

2

27

24

1

-

-

Price N/A

More Details

SZESD7272LT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

General I/O

2

Unidirectional

2

27

24

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.