20V ESD Protection

Overview

The ESD7181 is designed to protect voltage sensitive components that require ultra-low capacitance from ESD. Excellent clamping capability, low capacitance, low leakage, and fast response time make these parts ideal for ESD protection on designs where board space is at a premium. It has industry leading capacitance linearity over voltage making it ideal for RF applications.

  • RF Signal ESD Protection
  • Wireless Charger
  • RF Switching PA and Antenna ESD Protection
  • Near Field Communications
  • Tablet
  • Low Capacitance 0.3pF (typical)
  • Low Clamping Voltage
  • Small Body Outline Dimensions: (0.62mm x 0.32mm)
  • Low Body Height: (0.3mm)
  • Working Voltage (+/-18.5V)
  • Low Leakage <1nA (typical)
  • Low Insertion Loss (-0.335dB at 8.5GHz)
  • Low Dynamic Resistance: <1ohm
  • IEC61000-4-2 Level 4 ESD Protection
  • Pb-Free, Halogen Free / BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to ESD7181

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD7181MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Yes

RF Signal ESD Protection

1

Bidirectional

0.6

20.5

18.5

0.05

-

0.62 x 0.32 x 0.29

$0.0583

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.