ESD Clamp Array with ESD Protection

Consult Sales Office

Overview

The ESD4238 is ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading and tightly controlled signal skews (with channel-to-channel matching at 2% max deviation). The device is particularly well-suited for protecting systems using high-speed ports such as DVI or HDMI, along with corresponding ports in removable storage, digital camcorders, DVD-RW drives and other applications where extremely low loading capacitance with ESD protection is required. The ESD4238 also features easily routed 'pass-through' pinouts.

  • Digital Video Interface (DVI)
  • HDMI
  • DVI ports, HDMI Ports in Notebooks, Settop Boxes, Digital TVs,LCD Displays
  • ESD Protection for Four Pairs of Differential Channels
  • ESD protection to IEC6100042 Level 4

Tools and Resources

Product services, tools and other useful resources related to ESD4238

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD4238MTTAG

Loading...

Consult Sales Office

View__CAD

Pb

A

H

P

WDFN-16

1

260

REEL

3000

No

DVI

HDMI 1.2

8

Unidirectional

-

5

5.5

1

-

4.00 x 1.60 x 0.75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.