4-Channel ESD Protection Array

Favorite

Overview

The CSPESD304 is a quad ESD transient voltage supression diode array. Each diode provides a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). These diodes safely dissipate ESD strikes of ±15kV, exceeding the maximum requirement of the IEC 61000-4-2 international standard. Using the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) ESD, the device provides protection for contact discharges to greater than ±30kV.

  • ESD protection for sensitive electronic equipment
  • I/O port and keypad and button circuitry protection for portable devices
  • Can be used for EMI filtering when combined with external series resistance
  • Wireless handsets, handheld PCs / PDAs, MP3 players, digital camcorders, notebook and desktop PCs
  • Four channels of ESD protection
  • ±15kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge). 30kV ESD protection on each channel (HBM)
  • Chip Scale Package features extremely low lead inductance for optimum ESD protection

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CSPESD304G

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

N

-

-

-

27

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :