HDMI Receiver Port Protection and Interface Device

Overview

The CM2031 HDMI Receiver Port Protection and Interface Device is specifically designed for next generation HDMI Sink interface protection. An integrated package provides all ESD, slew rate limiting on CEC line, level shifting/isolation and backdrive protection for an HDMI port in a single 38-Pin TSSOP package. The CM2031 part is specifically designed to provide the designer with the most reliable path to HDMI 1.3 CTS compliance.

  • PC and consumer electronics, Digital TV, PC monitors and projectors
  • HDMI 1.3 compliant, Supports thin dielectric and 2-layer boards
  • Minimizes TMDS skew with 0.05pF matching, Long HDMI cable support with integrated I2C
    accelerator
  • Active termination and slew rate limiting for CEC, Supports direct connection to CEC microcontroller
  • Integrated I2C level shifting to CMOS level including low logic level voltages, Integrated 8kV ESD protection and backdrive
    protection on all external I/O lines
  • Supports active and passive control of hot plug detect signal, Multiport I2C support eliminates need for analog
    mux on DDC lines

Tools and Resources

Product services, tools and other useful resources related to CM2031

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM2031-A0TR

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-38

1

260

REEL

2500

No

HDMI 1.2

-

Unidirectional

1.2

6

5.5

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.