HDMI Receiver Port Protection and Interface Device

Obsolete

Overview

The CM2021-02TR HDMI Receiver Port Protection and Interface Device is specifically designed for next generation HDMI Host interface protection. An integrated package provides all ESD, level shift and backdrive protection for an HDMI port in a single 38-Pin TSSOP package.The CM2021-02TR part is specifically designed to complement the CM2020 protection part in HDMI transmitters (DVD, STB/OPVR, etc.).

  • HDMI 1.3 compliant, 0.05 pF matching capacitance between the TMDS intra-pair
  • Level shifting/isolation circuitry, backdrive protection
  • Provides ESD protection to IEC61000-4-2 Level 4: ±8 kV contact discharge, ±15 kV air discharge

Tools and Resources

Product services, tools and other useful resources related to CM2021-02TR

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM2021-02TR

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-38

1

260

REEL

2500

N

-

-

Unidirectional

1.2

-

5.5

1

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.