100 V Back-to-Back ESD Protector for LED Lamp Modules

Favorite

Overview

CM1771 provides robust ESD protection for sensitive parts that may be subjected to electrostatic discharge (ESD). The tiny form factor means it can be used in very confined spaces. The electrical back-to-back Zener configuration provides ESD protection in cases where nodes with AC signals are present.
This device is designed and characterized to safely dissipate ESD strikes of at least ±6 kV, according to the MIL-STD-883 (Method 3015) specification for Human Body Model (HBM) and of at least ±3 kV, according to the IEC61000-4-2 contact discharge standard.

  • LED lighting
  • Modules
  • Interface circuits
  • Compact die protects from ESD discharges
  • Almost no conduction at signal amplitudes less than +85 V
  • ESD protection to over ±6 kV contact discharge per MIL-STD-883 international ESD standard
  • ESD protection to over ±3 kV contact discharge per IEC61000-4-2 standard

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :