Low Capacitance ESD Protector

Overview

This ESD Protector features low I/O capacitance of 10 pF at 0 V, and in-system ESD protection to ±15 kV contact discharge, per the IEC 61000-4-2 international standard.

  • General ESD Protection

  • Mobile

  • Low I/O capacitance at 10 pF at 0 V
  • In-system ESD protection to 15 kV contact discharge, per the IEC 61000-4-2 international standard

Tools and Resources

Product services, tools and other useful resources related to CM1248-04S9

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1248-04S9

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

-

-

Unidirectional

7

6.1

-

0.75

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.