4-Channel ESD Protection Array

Overview

This 4-channel ESD array features ±15 kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge) and ±30 kV ESD protection on each channel (HBM). Its chip scale package features extremely low lead inductance for optimum ESD protection.

  • General ESD
  • Mobile
  • IEC 61000-4-2 Level 4
  • Chip scale package features extremely low lead inductance for optimum ESD protection
  • 5-bump, 0.760 mm x 1.053 mm footprint, 0.4 mm pitch, chip scale package (CSP)

Tools and Resources

Product services, tools and other useful resources related to CM1244

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1244-04CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

No

-

-

-

32

-

3.3

0.1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.