ESD protection in 0201 outline

Obsolete

Overview

The CM1242-07CP is a 2-bump ESD protection device in 0201 CSP form factor. It is fully compliant with IEC 61000-4-2. The CM1242-07CP is also RoHS II compliant and has a pure tin finish.

  • ESD protection
  • Cell Phone, MP3, PDA
  • 0201 outline package

Tools and Resources

Product services, tools and other useful resources related to CM1242-07

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1242-07CP

Loading...

Obsolete

View__CAD

Pb

A

H

P

WLCSP-2

1

260

DSFTP

10000

No

General I/O

1

Bidirectional

7

4.6

5

0.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.