Dual-Voltage ESD Protection Array for USB Port

Overview

The CM1240 is a 4-channel ESD protection array. Three channels of the CM1240 are low voltage (LV) diodes, which have a capacitance of 7 pF enabling them to protect high speed I/O ports while providing robust ESD protection. The other channel of the CM1240 is a high voltage (HV) diode which has a capacitance of 25 pF enabling it to protect power supply inputs or OLED power rails, etc.

  • I/O port protection for mobile handsets
  • USB and mini-USB applications
  • Wireless handsets, portable navigation devices, netbooks and notebooks
  • Four channels of ESD Protection
  • ±8 kV ESD protection (IEC 61000-4-2, contact discharge)
  • 16 V clamp on Vcc

Tools and Resources

Product services, tools and other useful resources related to CM1240

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1240-F4SE

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

5000

No

-

-

Unidirectional

6

6.8

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.