8-Channel Low Capacitance ESD Protection Array

Overview

The CM1293 family of diode arrays has been designed to provide ESD protection for electronic components or sub-systems requiring minimal capacitive loading. These devices are ideal for protecting systems with high data and clock rates or for circuits requiring low capacitive loading. Each ESD channel consists of a pair of diodes in series which steer the positive or negative ESD current pulse to either the positive (VP) or negative (VN) supply rail. A Zener diode is embedded between VP and VN, offering two advantages. First, it protects the VCC rail against ESD strikes, and second, it eliminates the need for a bypass capacitor that would otherwise be needed for absorbing positive ESD strikes to ground.

  • General purpose high-speed data line ESD protection

  • DVI ports, HDMI ports in notebooks, set top boxes, digital TVs, LCD displays

  • Eight channels of ESD protection
  • PCI Express ports, Digital TV, Set Top Box, PC/Notebook, Gaming
  • Low loading capacitance of 2.0pF max.
  • Zener diode protects supply rail and eliminates
    the need for external by-pass capacitors
  • Provides ESD protection to IEC61000-4-2 ±8kV
  • Serial ATA ports in desktop PCs and hard disk drives

Tools and Resources

Product services, tools and other useful resources related to CM1293

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

CM1293-04SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

N

-

-

Unidirectional

1.5

6

5.5

1

0.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.