Dual Complementary Bias Resistor Transistors in SC-88

Obsolete

Overview

NSB13211DW6T1G contains a single PNP bias resistor transistor and a single NPN bias resistor transistor with a monolithic bias network; a series base resistor and a base-emitter resistor. This device is designed to replace multiple transistors and resistors on customer boards by integrating these components into a single device.
NSB13211DW6T1G is housed in a SC-88/SOT-363 package which is ideal for low power surface mount applications in space constrained applications.

  • Logic Switching
  • Amplification
  • Driver Circuits
  • Interface Circuits
  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Q1: PNP BRT, R1 = R2 = 4.7 k
  • Q2: NPN BRT, R3 = R4 = 10 k
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NSB13211DW6

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

NSB13211DW6T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

Complementary

-

50

15

4.7

4.7

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.