4.7kΩ, 10kΩ Complementary Bias Resistor Transistors

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor (BRT) contains a single transistor with a monolithic bias network consisting of two resistors; a series base resistor and a base-emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space

  • Logic Switch
  • Automotive Infotainment & Clusters
  • Automotive Braking
  • Dual Complimentary Transistors
  • SC-88 (SOT-363) Package
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MUN5338DW

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

MUN5338DW1T3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

10000

No

Complementary

0.1

50

20

4.7

47

1

-

-

2.00 x 2.10 x 1.10

$0.0293

More Details

NSVMUN5338DW1T3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

10000

No

Complementary

0.1

50

20

4.7

47

1

-

-

2.00 x 2.10 x 1.10

$0.0341

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.