PNP Epitaxial Silicon Transistor with Bias Resistor

Obsolete

Overview

Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.

  • This product is general usage and suitable for many different applications.
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1=47KΩ, R2=47KΩ)

Tools and Resources

Product services, tools and other useful resources related to FJV4104R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

FJV4104RMTF

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

0.1

50

68

47

47

1

-0.5

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.