NPN Epitaxial Silicon Transistor with Bias Resistor

Favorite

Overview

Transistors with built-in resistors can be excellent space- and cost-saving solutions by reducing component count and simplifying circuit design.

  • This product is general usage and suitable for many different applications.
  • 100 mA Output Current Capability
  • Built-in Bias Resistor (R1=2.2KΩ, R2=10KΩ)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

FJV3115RMTF

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

N

NPN

0.1

50

33

2.2

10

0.22

0.3

3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :