10 A, 100 V PNP Darlington Bipolar Junction Transistor

Obsolete

Overview

10 A, 100 V PNP Darlington Bipolar Junction Transistor packaged in TO-220

  • This product is general usage and suitable for many different applications.
  • General Applications
  • Monolithic Construction with Built In Base-Emitter Shunt Resistors
  • High DC Current Gain: hFE=1000 @ VCE= -4 V, IC= -5 A (Min.)
  • Industrial Use
  • Complement to TIP140T/141T/142T

Tools and Resources

Product services, tools and other useful resources related to TIP147T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

TIP147T

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

No

PNP

10

100

2

1

-

-

Price N/A

More Details

TIP147TTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

PNP

10

100

2

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.