Medium Power NPN Darlington Bipolar Power Transistor

Obsolete

Overview

The Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low-speed switching applications. TIP120, TIP121, TIP122 (NPN); TIP125, TIP126, TIP127 (PNP) are complementary devices.

  • -

  • -

  • High DC Current Gain - hFE = 2500 (typ) @ IC = 4.0 Adc
  • TIP120, TIP125 VCEO = 60 V (Min)
    TIP121, TIP126 VCEO = 80 V (Min)
    TIP122, TIP127 VCEO = 100 V (Min)
  • Low Collector-Emitter Saturation Voltage VCE(sat):
    2.0 V @ IC = 3.0 A
    4.0 V @ IC = 5.0 A
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Compact TO-220 AB Package
  • Pb-Free Packages

Tools and Resources

Product services, tools and other useful resources related to TIP121 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

TIP121TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

5

80

2

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.