Medium Power NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general-purpose amplifier and low-speed switching applications. TIP120, TIP121, TIP122 (NPN); TIP125, TIP126, TIP127 (PNP) are complementary devices.

Replacement Active Part Number: TIP120

  • -
  • -
  • High DC Current Gain - hFE = 2500 (typ) @ IC = 4.0 Adc
  • Collector-Emitter Sustaining Voltage @ 100 mA
    VCEO(sus) = 60 Vdc (Min) TIP120, TIP125
    VCEO(sus) = 80 Vdc (Min) TIP121, TIP126
    VCEO(sus) = 100 Vdc (Min) TIP122, TIP127
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 2.0 Vdc (Max) @ IC= 3.0 Adc
    = 4.0 Vdc (Max) @ IC= 5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

TIP120

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

NPN

5

60

2

1

-

4

Price N/A

More Details

TIP120TU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

5

60

2

1

-

-

Price N/A

More Details

TIP120TU-F129

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

NPN

5

60

2

1

-

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :