NPN Bipolar Darlington Transistor

Favorite

Overview

This NPN Bipolar Darlington Transistor is designed for use in switching applications, such as print hammer, relay, solenoid and lamp drivers. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • The SOT-23 package can be soldered using wave or reflow. The modified gull-winged leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Available in 8 mm embossed tape and reel. Use the Device Number to order the 7 inch/3000 unit reel. Replace "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available*

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MPSA14

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

0.5

30

1.5

20

-

125

Price N/A

More Details

MPSA14G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

N

NPN

0.5

30

1.5

20

-

125

Price N/A

More Details

MPSA14RLRA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

0.5

30

1.5

20

-

125

Price N/A

More Details

MPSA14RLRAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

REEL

2000

N

NPN

0.5

30

1.5

20

-

125

Price N/A

More Details

MPSA14RLRPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

N

NPN

0.5

30

1.5

20

-

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :