4.0 A, 60 V NPN Darlington Bipolar Power Transistor

Obsolete

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The MJE700, MJE702, MJE703 (PNP); and MJE800, MJE802, MJE803 (NPN) are complementary devices.


Replacement Active Part Number: MJE800

  • -

  • -

  • High DC Current Gain -
    hFE = 2000 (Typ) @ IC = 2.0 Adc
  • Monolithic Construction with Built-in Base-Emitter Resistors to Limit Leakage Multiplication
  • Choice of Packages -
    MJE700 and MJE800 series
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE800(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

MJE800STU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

N

NPN

4

60

2.5

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.