NPN Silicon Darlington Transistor

Obsolete

Overview

Designed for general-purpose power and switching, such as output or driver stages in applications.

  • This product is general usage and suitable for many different applications.
  • D-PAK for Surface Mount Applications
  • High DC Current Gain
  • Built-in a Damper Diode at E-C
  • Lead Formed for surface Mount Applications (No Suffix)
  • Electrically Similar to Popular TIP122
  • Complementary to KSH127

Tools and Resources

Product services, tools and other useful resources related to KSH122

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

KSH122TF

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

Positive

8

100

2

1

12

~NA~

Price N/A

More Details

KSH122TM

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Positive

8

100

2

1

12

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.