Medium Power NPN Darlington Bipolar Power Transistor

Obsolete

Overview

The 8 A, 100 V, 65 W PNP Darlington Bipolar Power Transistor is designed for general purpose and low speed switching applications. The BDX53B, BDX53C, BDX54B and BDX54C are complementary devices.


Replacement Active Part Number: BDX53C

  • -
  • -
  • High DC Current Gain hFE = 2500 (Typ) @ IC = 4.0 Adc
  • Collector Emitter Sustaining Voltage @ 100 mAdc
    VCEO(sus) = 80 Vdc (Min) BDX53B, 54B
    VCEO(sus) = 100 Vdc (Min) - BDX53C, 54C
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 2.0 Vdc (Max) @ IC = 3.0 Adc
    VCE(sat) = 4.0 Vdc (Max) @ IC = 5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BDX53C (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

BDX53C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

No

NPN

8

100

2

0.75

-

-

Price N/A

More Details

BDX53CTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

8

80

2

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.