10 A, 100 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

The 10 A, 100 V PNP Darlington Bipolar Power Transistor is designed for general purpose and low speed switching applications. 

Replacement Active Part Numbers: BDX34

  • Power Linear and Switching Applications

  • LED Lighting
  • Circuit Protection
  • Portable and Wireless Devices

  • High DC Current Gain -
    hFE = 2500 (typ.) at IC = 4.0
  • Collector-Emitter Sustaining Voltage at 100 mAdc
    VCEO(sus) = 80 Vdc (min.) BDX33B, 34B
    VCEO(sus) = 100 Vdc (min.) - BDX33C, 34C
  • Low Collector-Emitter Saturation Voltage
    CE(sat) = 2.5 Vdc (max.) at IC = 3.0 Adc BDX33B, 33C/34B, 34C
  • Monolithic Construction with Build-In Base-Emitter Shunt resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BDX34C (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

BDX34C

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

PNP

10

100

2.5

0.75

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.