200W Medium Frequency NPN ThermalTrak Transistors

Obsolete

Overview

The ThermalTrak family of devices has been designed to eliminate thermal equilibrium lag time and bias trimming in audio amplifier applications. They can also be used in other applications as transistor die protection devices.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Thermally matched bias diode to eliminate thermal runaway
  • Instant thermal bias tracking for superior sound quality
  • Absolute Thermal Integrity
  • Medium Frequency Device with Extended Safe Operating Area

Tools and Resources

Product services, tools and other useful resources related to NJL21194D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

NJL21194DG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-264-5

NA

0

TUBE

25

No

NPN

-

250

25

75

200

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.