NPN RF Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • NPN RF Transistor
  • This device is designed for common-emitter low noise amplifier and mixer applications with collector currents in the 100mA to 20 mA range to 300 MHz, and low frequency drift common-base VHF oscillator applications with high output levels for driving FET mixers.
  • Sourced from Process 47.
  • See MPSH11 for characteristics.

Tools and Resources

Product services, tools and other useful resources related to MMBTH24

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MMBTH24

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

NPN

50

30

30

-

0.225

400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.