NPN Audio Bipolar Power Transistor

Obsolete

Overview

Bipolar Power Transistor is specifically designed for power audio output or high power drivers in amplifiers.

  • DC Current Gain Specified up to 8.0 Amperes at Temperature
  • All On Characteristics at Temperature
  • High SOA: 20 A, 18 V, 100 ms
  • TO-247AE Package

Tools and Resources

Product services, tools and other useful resources related to MJW21192

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

MJW21192

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

NPN

-

150

15

100

100

4

Price N/A

More Details

MJW21192G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

NPN

-

150

15

100

100

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.