RF Transistor 10V, 30mA, fT=8GHz, NPN Single SMCP

Obsolete

Overview

2SC5277A is RF Transistor 10V, 30mA, fT=8GHz, NPN Single SMCP

  • Low-noise
    NF=0.9dB typ (f=1GHz)
    NF=1.4dB typ (f=1.5GHz)
  • High gain
    Forward Transfer Gain=10dB typ (f=1.5GHz)
  • High cut-off frequency : fT=8GHz typ
  • Low-voltage, low-current operation (VCE=1V, IC=1mA)
    fT=3.5GHz typ
    Forward Transfer Gain=5.5dB typ (f=1.5GHz)
  • Ultrasmall-sized package permitting applied sets to be made small and slim

Tools and Resources

Product services, tools and other useful resources related to 2SC5277A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

2SC5277A-2-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-75 / SMCP

1

260

REEL

3000

No

NPN

0.03

10

60

270

0.1

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.