Precision Composite Video Output with Sound Trap and Group Delay Compensation

Overview

The FMS6404 is a single composite video 5th-order Butterworth low-pass video filter optimized for minimum overshoot and flat group delay. The device contains an audio trap that removes video information in a spectral location of the subsequent RF audio carrier. The group delay compensation circuit pre-distorts the signal to compensate for the inherent receiver intermediate frequency (IF) filter’s group delay distortion.In a typical application, the composite video from the DAC is AC coupled into the filter. The CV input has DC-restore circuitry to clamp the DC input levels during video synchronization. The clamp pulse is derived from the CV channel.All outputs are capable of driving 2VPP, AC- or DC-coupled, into either a single or dual video load. A single video load consists of a series 75 Ω impedance matching resistor connected to a terminated 75 Ω line. This presents a total of 150 Ω of loading to the part. A dual load would be two of these in parallel, which presents a total of 75 Ω to the part. The gain of the CV signal is 6dB with 1 VPP input levels. All video channels are clamped during synchronization to establish the appropriate output voltage reference levels.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • 7.6 MHz 5th-Order Composite Video Filter
  • 14dB Notch at 4.425 MHz to 4.6 MHz for Sound Trap Capable of Handling Stereo
  • 50dB Stopband Attenuation at 27 MHz on CV Output
  • >0.5dB Flatness to 4.2 MHz on CV Output
  • Equalizer and Notch Filter for Driving RF Modulator with Group Delay of -180ns
  • No External Frequency Selection Components or Clocks
  • <5ns Group Delay on CV Output
  • AC-Coupled Input
  • AC- or DC-Coupled Output
  • Capable of PAL Frequency for CV
  • Continuous Time Low-Pass Filters
  • <1.4% Differential Gain with 0.7° Differential Phase on CV Channel
  • Integrated DC Restore Circuitry with Low Tilt

Tools and Resources

Product services, tools and other useful resources related to FMS6404

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6404CSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

Composite

1

No

4.75

5.25

7.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.