VoltagePlus™ Video Filter Driver, Three-Channel HD

Overview

The FMS6363A VoltagePlus™ video filter is intended to replace passive LC filters and drivers with a cost-effective integrated device. The three 7th-order filters provide improved frequency response performance over the FMS6363 and other 3-channel HD VFD devices. The FMS6363A may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required. The outputs can drive AC-or DC-coupled single (150 Ω) or dual (75 Ω) video loads. DC coupling the outputs removes the need for large output coupling capacitors. The input DC levels are offset approximately +280 mV at the output.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • Three 7th-Order 32 MHz (HD) Filters
  • Drives Single AC- or DC-Coupled Video Loads (150 Ω)
  • Drives Dual AC- or DC-Coupled Video Loads (75 Ω)
  • Transparent Input Clamping
  • Single Supply: 3.3 - 5 V
  • AC- or DC-Coupled Inputs and Outputs
  • DC-Coupled Output Eliminates AC-Coupling Capacitor
  • Robust 9 kV ESD Protection

Tools and Resources

Product services, tools and other useful resources related to FMS6363A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6363ACSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

HD

3

No

3.14

5.25

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.