Video Filter Driver, Three Channel, 6th Order High Definition

Overview

The FMS6363 low-cost video filter (LCVF) is intended to replace passive LC filters and drivers with a low-cost integrated device. Three sixth-order filters provide improved image quality compared to typical lower-order passive solutions. The FMS6363 may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required (<i>see Applications section for details</i>). The outputs can drive AC-or DC-coupled single (150 Ω) loads. DC-coupling the outputs removes the need for output coupling capacitors. The input DC levels are offset approximately +280 mV at the output (<i>see Applications section for details</i>).

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • Three Sixth-order 30 MHz (HD) Filters
  • Transparent Input Clamping
  • Single video Drive Load (2 Vpp, 150 Ω AV = 6dB)
  • AC or DC-coupled Inputs
  • AC or DC-coupled Outputs
  • DC-coupled Outputs Eliminate AC-coupling Capacitors
  • 5 V Only
  • Robust 8 KV ESD Protection

Tools and Resources

Product services, tools and other useful resources related to FMS6363

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6363CSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

HD

3

No

4.75

5.25

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.