Video Filter Driver, 3-Channel for SD, ED, HD (1080i), & HD (1080p)

Overview

FMS6303 offers comprehensive filtering for set-top box or DVD applications. It is intended to replace passive LC filters and drivers with a low-cost integrated device.
Filter channels are specialized for either component (YPbPr) or RGB video signals. These channels offer a selectable frequency response of 8, 16, 32, or 64 MHz. Additional functionality of these channels includes input biasing mode and output disable.
The FMS6303 may be driven directly by a DC-coupled DAC output or an AC-coupled signal. All inputs accept standard 1Vpp video signals.
Each channel includes an output amplifier capable of driving a single (150Ω) AC- or DC-coupled video load. All outputs can be disabled to save power in DC-coupled applications.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

Tools and Resources

Product services, tools and other useful resources related to FMS6303

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6303MTC1406X

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

1080p

3

Yes

4.75

5.25

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.