Video Filter Driver, Ultra Portable

Last Shipments

Overview

The FMS6151 low-cost integrated video filter is intended to replace passive LC filters and drivers in low-voltage portable video applications. The 5th-order filter provides better image quality compared to typical 2nd- and 3rd-order passive solutions.
The FMS6151 is intended to be directly driven by a DC-coupled DAC output. The output can drive an AC- or DC-coupled doubly terminated coax (150 Ω) load. DC-coupling the output removes the need for an expensive output coupling capacitor. If an AC-coupled output is needed, the SAG correction circuit can be used to reduce the AC output coupling capacitor value. Input DC levels are offset by approximately 100 mV. This internal level shift is incorporated to prevent sync pulse clipping.
Offering SAG correction, 6 dB fixed gain, and a 5th-order low-pass filter in a space-saving MicroPak™ package makes the FMS6151 well suited for space-sensitive applications, such as cellular phones and digital cameras.

  • Mobile Handsets
  • PMP/MP3 Players
  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • 5th-Order 8 MHz (SD) Filter
  • Power Down to 25 nA
  • DC-Coupled Input
  • AC-or DC-Coupled Output
  • DC-Coupled Output Eliminates AC-Coupling Cap
  • SAG Correction Reduces Size of AC-Coupling Cap
  • Fixed Gain of 6 dB

Tools and Resources

Product services, tools and other useful resources related to FMS6151

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6151L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

No

SD

1

Yes

2.5

3.6

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.