Video Filter Driver, Three Channel 4th Order Standard Definition

Overview

The FMS6143 Video Filter (LCVF) is intended to replace passive LC filters and drivers with am integrated device. Three 4th-order filters provide improved image quality compared to typical 2nd- or 3rd-order passive solutions.
The FMS6143 may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if AC-coupled inputs are required (see the Applications section for details).
The outputs can drive AC-or DC-coupled single (150 Ω) or dual (75 Ω) loads. DC-coupling the outputs removes the need for output coupling capacitors. The input DC levels are offset approximately +280 mV at the output (see Applications section for details).

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • Three 4th-order 8 MHz (SD) filters
  • Drives single, AC- or DC-coupled, video loads (2 Vpp, 15 0Ω)
  • Drives dual, AC- or DC-coupled, video loads (2 Vpp, 75 Ω )
  • Transparent input clamping
  • AC-or DC-coupled inputs
  • AC-or DC-coupled outputs
  • DC-coupled outputs eliminate AC-coupling capacitors
  • 5 V only
  • Robust 8 kV ESD protection

Tools and Resources

Product services, tools and other useful resources related to FMS6143

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6143CSX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

SD

3

No

4.75

5.25

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.