Video Filter Driver, 3-Channel, for SD/PS/HD

Overview

The FMS6203 offers comprehensive filtering for set top-box or DVD applications. It is intended to replace passive LC filters and drivers with a low-cost integrated device.Filter channels are specialized for either component (YPbPr) or RGB video signals. These channels offer a selectable frequency response of 8, 16, or 32MHz. The filters can also be bypassed for high-frequency operation. Additional functionality of these channels include input biasing mode and output disable. The FMS6203 may be driven directly by a DC-coupled DAC output or an AC-coupled signal. All inputs accept standard 1VPP video signals. Each channel includes an output amplifier capable of driving a single (150Ω), AC or DC-coupled video load. All outputs can be disabled to save power in DC coupled applications.The device is available in two factory set options, a 0dB gain option and a 6dB gain option.

  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console

  • Three 6th-Order Video Anti-Aliasing or Reconstruction Filters
  • Supports Component YPrPb or RGB Video
  • Three Channels Selectable to 8 MHz,16 MHz, 32 MHz for SD/PS/HD Applications
  • Includes Wide Bandwidth Bypass Mode
  • 6dB Gain Option Available for 150 Ω, Double Terminated Video Load
  • 0dB Gain Option Available for High-Impedance Loading
  • Selectable Clamp or Bias Mode on Pb,Pr / B,R Inputs
  • Inputs and Outputs can be AC-or-DC Coupled
  • DC-Coupled Outputs Eliminate Coupling Capacitors
  • Output Disable
  • Single 5 V Supply
  • 2 kV CDM / 8 kV HBM ESD protection

Tools and Resources

Product services, tools and other useful resources related to FMS6203

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6203MTC1406X

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

HD

PS

SD

3

Yes

4.75

5.25

32

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.