Ezairo® 8510 is an open−programmable DSP−based hybrid specifically designed for use in high−performance hearing aids and hearables, with state of the art AI support.

Active

Overview

What’s included in Ezairo 8510 

  • Ezairo 8500: an ultra-low power advanced audio processor with 6 programmable or semi-programmable processing cores, providing a high degree of parallelism and flexibility, and a new state of the art Neural Network System.
  • 2 X MX25R3235F: Two ultra-low power flash memory of 32 Mb from Macronix.
  • Passive components: to simplify assembly.

 

Development Tools 

The Design tools of the Ezairo 8500 are used to program the Ezairo 8510.

Please contact your Sales Representative or Specialist Partner Seltech for more information about the Ezairo products.

  • Ultra Low Power portable audio applications
  • High end Hearing Aids
  • Earbuds / Hearables
  • Over-the-Counter (OTC) Hearing Aids
  • High Audio Quality: The Ezairo 8510 has been design to solve electro-acoustic artefacts, noise effects coming from grounding and potential cross-coupling issues.
  • No calibration required: The Ezairo 8510 is pre-calibrated and calibration data are stored into the MX25R3235F.
  • User-Friendly, Easy to assemble package.
  • Flexible Programmability: Open-programmable DSP-based system can be customized to the specific signal-processing needs of any manufacturer.
  • Ultra-low power consumption: <0.7 mA (@1.25 V) @ 15.24 MHz system clock.
  • High fidelity audio system: 108 dB system dynamic range and up to 48 kHz of sampling frequency.
  • Flexible clock selection: Dynamically selectable system clock speeds from 1.28 MHz to 61.44 MHz

Tools and Resources

Product services, tools and other useful resources related to EZAIRO 8510

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

E8510-0-101A52-AG

Loading...

Active, New

CAD Model

Pb

A

H

P

SIP52 4.58x3.86x1.42, 0.46P

3

260

REEL

250

No

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

Price N/A

More Details

E8510-0-101A52-BPG

Loading...

Active, New

CAD Model

Pb

A

H

P

SIP52 4.58x3.86x1.42, 0.46P

3

260

BTRAY

25

No

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.