Compact Disc Player IC

Overview

The LC786960E integrates ARM7TDMI-S™, CD servo control, CD signal processing, compressed audio decode processing, audio signal processing, USB host processing, SD memory card host processing and a flash memory to store the program for ARM7TDMI-S™ and various data in a package. Furthermore, various kinds of interface functions such as SIO, UART etc. reduce the external main controller's processing load and make high performance and much functional CD player system, using with less components.

  • CD player system

  • RF signal processing for CD-DA/R/RW, servo control, and EFM signal processing
  • MP3, WMA, AAC decoder processing
  • Sampling rate convertor, High frequency compensation filter and other various audio signal processing
  • USB host function (Full speed as 12Mbps), SD memory card host function
  • ARM7TDMI-S™ as internal CPU core, flash memory for program and various data storage
  • Operating voltage: 3.3V typical
  • Operating temperature: -40°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to LC786960E

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.