Compressed Audio signal Processor IC with USB host controller

Overview

The LC786800E integrates ARM7TDMI-S™, USB host processing, SD memory card host processing, Compressed audio encode/decode processing, Audio signal processing, Electronic volume and a flash memory which stores the program for ARM7TDMI-S™ and the various data. The sophisticated programs in the flash memory for the USB host processing or for the SD memory card processing or Electronic Volume control processing, etc. make the load of external main micro controller to be light and are very useful to develop a much features/high performance audio player system with less development burden.

  • Audio player system

  • USB host function (Full speed as 12Mbps), SD memory card host function
  • MP3, WMA, AAC decoder processing and normal speed MP3 encoder processing of external input with Sampling rate convertor and High frequency compensation filter
  • Various Audio processing functions such as original Surround(AViSS), seven band Equalizer, etc.
  • Three stereo channels of analog input and four channels of Electronic Volume output (LF, LR, RF, RR)
  • ARM7TDMI-S™ as internal CPU core, flash memory for program and various data storage
  • Operating voltage: 3.3V typical
  • Operating temperature: -40°C to +85°C

Tools and Resources

Product services, tools and other useful resources related to LC786800E

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.