Balanced Modulator and Demodulator

Active

Overview

MC1496B was designed for use where the output voltage is a product of an input voltage (signal) and a switching function (carrier). Typical applications include suppressed carrier and amplitude modulation, synchronous detection, FM detection, phase detection, and chopper applications.

  • Excellent Carrier Suppression
    –65 dB typ @ 0.5 MHz
    –50 dB typ @ 10 MHz
  • Adjustable Gain and Signal Handling
  • Balanced Inputs and Outputs
  • High Common Mode Rejection -85 dB typical

Tools and Resources

Product services, tools and other useful resources related to MC1496B

Buy/Parametrics Table

Search

Close Search

Products:

6

Share

Product Groups:

Orderable Parts:

6

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

MC1496BD

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

No

Modulator/Demodulator

None

-

-

-

-

-40

125

Price N/A

More Details

MC1496BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

No

Modulator/Demodulator

None

80000

33

-

-

-40

125

Price N/A

More Details

MC1496BDR2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

No

Modulator/Demodulator

None

-

-

-

-

-40

125

Price N/A

More Details

MC1496BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

No

Modulator/Demodulator

None

80000

33

-

-

-40

125

$0.1839

More Details

MC1496BP

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

No

Modulator/Demodulator

None

-

-

-

-

-40

125

Price N/A

More Details

MC1496BPG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

No

Modulator/Demodulator

None

-

-

-

-

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.