RDS(RBDS) Demodulator ASSP IC

Overview

The LC72725KMA is ASSP that implement the signal processing required by the European Broadcasting Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System) standard. This IC include band-pass filter, demodulator, and data buffer on chip. RDS data can be read out from this on-chip memory by external clock input in slave operation mode.

  • European Broadcasting Union RDS (Radio Data System)
  • US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System)

  • Bandpass filter: Switched capacitor filter (SCF)
  • RDS Demodulation: 57kHz carrier and RDS data clock regeneration, biphase decode, differential decode.
  • Buffer: 128 bit (about 100ms) can be restored in the on-chip data buffer RAM.
  • Data output: Master or slave output mode can be selected.
  • RDS-ID: Detect RDS signal which can be reset by RST signal input.
  • Standby control: Crystal oscillator can be stopped.
  • Fully adjustment free
  • Low Voltage

Tools and Resources

Product services, tools and other useful resources related to LC72725KMA

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.