RDS Demodulation IC

Overview

This device implements the signal processing required by the European Broadcasting Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System) standard. It includes a band-pass filter, demodulator and data buffer on chip. RDS data can be read out from this on-chip data buffer by external clock input in slave operation mode.

  • Bandpass filter: switched capacitor
  • RDS demodulation: 57 kHz carrier and RDS data clock regeneration, biphase decode, differential decode
  • Buffer: 128 bit (approx 100 ms); can be restored in on-chip data buffer RAM
  • Master or slave output mode can be selected

Tools and Resources

Product services, tools and other useful resources related to LC72725KM

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.