Mobile FM Multiplex Broadcast Demodulator (DARC) Receiver

Overview

The LC72711LW is a data demodulator IC for receiving FM multiplex broadcasts for mobile reception in the DARC format. This IC includes an onchip bandpass filter for extracting the DARC signal from the FM baseband signal. Furthermore, since this IC supports all of the IT-R recommended FM multiplex frame structures (methods A, A', B, and C), it is optimal for worldwide market radios that provide FM multiplex reception. The LC72711LW support both parallel and 'computer control bus' serial CPU interfaces.

  • Adjustment-free 76 kHz SCF bandpass filter
  • Supports all FM multiplex frame structures under CPU control.
  • MSK delay detection system based on a 1T delay.
  • Error correction function based on a 2T delay (in the MSK detection stage)
  • Digital PLL based clock regeneration function
  • Shift-register 1T and 2T delay circuits
  • Block and frame synchronization detection circuits
  • Functions for setting the number of allowable BIC errors and the number of synchronization protection operations.
  • Error correction using (272, 190) codes
  • Built-in layer 4 CRC code checking circuit
  • On-chip frame memory and memory control circuit for vertical correction
  • 7.2 MHz crystal oscillator circuit
  • Two power saving modes: STNBY and EC STOP
  • Applications can use either a parallel CPU interface (DMA) or a 'computer control bus' serial interface.
  • Supply voltage: 2.7 to 3.6 V

Tools and Resources

Product services, tools and other useful resources related to LC72711LW

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC72711LW-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SPQFP-64 / SQFP-64

4

260

FTRAY

50

No

RDS/RBDS Signal Processer

-

-

200

4.5

5.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.